HUBBELL POWER SYSTEMS
EVP Arrester (144 kV MCOV / Uc)
Image of Hubbell's Arrestors Category

EVP Arrester (144 kV MCOV / Uc)

Brand: OHIO BRASS

Catalog ID: EVP0144103001

IEEE Station Class / IEC Station Medium Polymer Housed Surge Arrester

High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards

  • EVP solid core station arresters comply with the latest revision of IEEE C62.11 and IEC 60099-4
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Robust sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

EVP0144103001

Color

Gray Housing

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359709121

Electrical Ratings

Creep and Leakage Distance

247.2 in (6279 mm)

Duty Cycle

180 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

480

Maximum Discharge Voltage

  • 366 kV @ 1.5 kA
  • 385 kV @ 3 kA
  • 403 kV @ 5 kA
  • 433 kV @ 10 kA
  • 468 kV @ 20 kA
  • 534 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

357

MCOV

144 kV

Pressure Relief Capability-Symmetrical rms (kA)

63

Certifications And Compliance

Industry Standard(s)

IEEE/IEC

Configuration

Mounting Position

Upright