


Brand: ANDERSON
Catalog ID: AFTF24D
Catalog Number
AFTF24D
Material
Aluminum
Material - Clamping Hardware
Aluminum Alloy
Material Type
Non-Standard
Number of Bolt Holes
4
Number of Pad Holes
4
Type
Terminal, Aluminum Bolted, Expansion
UPC
096359282266
Angle - Pad
180 °
Diameter - Rod / Tube
2-1/2 in
Weight
9.408 lb
Width - Pad
4 in
Conductor Type
Aluminum Bus
Buy America(n) Qualified
Contact Manufacturer
Number of Bolt Holes
4
Number of Pad Holes
4
Pallet Quantity
30