HUBBELL POWER SYSTEMS
Image of T6002246 Ground Set Cluster 2/0 Clear 3 x 6 ft (1.8 m) Ball-Socket Clamps & Ball-Studs
Image of T6002246 Ground Set Cluster 2/0 Clear 3 x 6 ft (1.8 m) Ball-Socket Clamps & Ball-Studs
play

Ground Set Cluster 2/0 Clear 3 x 6 ft (1.8 m) Ball-Socket Clamps & Ball-Studs

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6002246

Each Ball-Stud set includes a three-way copper terminal block, four bronze ground clamps, four ball-studs, and three 6-ft. lengths of 2/0 copper clear-jacket ground cable with threaded aluminum ferrules. Ball-studs are C600-2102 and the ball-stud clamps are C600-2100.

  • Includes a three-way copper terminal block, Four broze ground clamps
  • Three 6' lengths of 2/0 copper clear-jacket ground cable with threaded-stud ferrules, and 4 ball studs
  • Fault current ratings: 27kA for 15 cycles or 20kA for 30 cycles
  • ASTM Type I, Class A, Grade 3
  • Ball-studs are C600-2102 and the ball-stud clamps are C600-2100

General

Bolt Installation Torque (Recommended)

20 ft-lbs

Catalog Number

T6002246

UPC

096359061724

Dimensions

Length

6 ft

Weight

19.6 lb

Weight Metric

8.8 kg

Electrical Ratings

Amperage Rating

27000 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Force Related

Bolt Installation Torque (Recommended)

20 ft-lbs