HUBBELL POWER SYSTEMS
Image of 1SBH21PF Horizontal Line Post Insulator Standoff Bracket, 21"
*Representative image
Image of 1SBH21PF Horizontal Line Post Insulator Standoff Bracket, 21"

Horizontal Line Post Insulator Standoff Bracket, 21"

Brand: Chance

Catalog ID: 1SBH21PF

21" Heavy Duty Fiberglass Horizontal Line Post Insulator Standoff Bracket

  • Horizontal Post Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH21PF

Description - End Fitting

Post Insulator

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1350 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1550 lb

UPC

096359584117

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

21 in

Length

21 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

14.5 lb

Electrical Ratings

Phase

1-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1350 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1550 lb

Logistics

Carton Quantity

2

Pallet Quantity

48

Standard Package

1