HUBBELL POWER SYSTEMS
HV PRC® Polymer Bushing - Model PRC550P0800S - 115kV
Image of PRC550P0800S HV PRC® Polymer Bushing - Model PRC550P0800S - 115kV

HV PRC® Polymer Bushing - Model PRC550P0800S - 115kV

Brand: PCORE Electric

Catalog ID: PRC550P0800S

PRC® Transformer-Circuit Breaker Polymer Bushing - 115kV/800A - Draw lead connected for Air-to-Oil Applications - 23.00" Min. Oil Immersion Level

HV PRC type bushings feature a resin impregnated capacitance graded core with an external polymer (silicon) insulator. HV PRC is an oil free design.

  • Resin-impregnated paper wound core with external polymer (silicon) insulator
  • High creep upper porcelain, High seismic, oil free

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

PRC550P0800S

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Polymer (Silicon)

Mounting Position

Vertical

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

71.88 in

Below Flange Length

43 in

Diameter - Below Flange Maximum P

7.38 in

Diameter - Bottom Terminal Bolt Circle

3.75 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Bottom Terminal Outside

6.50 in

Diameter - Live Part Top

10.63 in

Dimensions

114.88 in x 12.52 in x 114.88 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

13.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

15.25 in

Height

114.88 in

Length

114.88 in

Length - Drawlead Above Flange

67.63 in

Length - Ground Shield

23.00 in

Length - Minimum Oil Immersion Level

23.00 in

Thread Size - Bottom Terminal

3/8-16

Thread Size - Drawlead Connector

1 1/4-12

Weight

350 lb

Width

12.52 in

Electrical Ratings

BIL

550 kV

Current Rating

800 A

kV Class

115 kV

Minimum Creepage

185 in

Minimum Strike

52 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Bolt Holes - Bottom Terminal

4

Number of Flange Mounting Holes

6