HUBBELL POWER SYSTEMS
Image of 635BTVU4T 600A 35kV Class T-Body kit w/ TP, Shearbolt 750-1250mcm
Image of 635BTVU4T 600A 35kV Class T-Body kit w/ TP, Shearbolt 750-1250mcm
play
play
Hubbell Power Systems T-Body Connector Assembly
play
Hubbell Power Systems In Depth: T-Body Kits

600A 35kV Class T-Body kit w/ TP, Shearbolt 750-1250mcm

Brand: Hubbell Power Systems

Catalog ID: 635BTVU4T

35kV 600A T-Body Kit, w/TP, Cable Insul: 2.025 - 2.145 Inches. T-Body w/TP, Cable Adapter, Aluminum Stud, BIP, and Shear Bolt Lug for 1250 Str/Compr

  • Meets or Exceeds IEEE Std. 386 and IEEE Std. 592 requirements
  • Interchangeable with other products meeting the same requirements
  • Fully shielded, insulated and submersible
  • Optional features include test point, shear bolt connector, cold shrink jacket seal kit or shield adapter kit

General

Catalog Number

635BTVU4T

Connector Type

Shear Bolt

Product Type

T-Body Kit

Type

Deadbreak T-Body Kit

With Seal Kit

No

With Test Point

Yes

Dimensions

Dimensions

7.125 in x 9.00 in x 15.000 in

Height

15 in

Length

7.125 in

Width

9 in

Electrical Ratings

AC Withstand Voltage (1 min)

50 kV

Basic Impulse Level

200 kV

Corona Extinction (3pC)

26 kV

Current Rating

600 A

kV Class

35 kV

Conductor Related

Stranded or Compressed Conductor

1250

Configuration

Connector Type

Shear Bolt

With Seal Kit

No

With Test Point

Yes

Logistics

Standard Package

1