HUBBELL POWER SYSTEMS
Image of 110-020-S-765-00 SDC™ Composite Bushing - 15kV
* Representative image
Image of 110-020-S-765-00 SDC™ Composite Bushing - 15kV
play

SDC™ Composite Bushing - 15kV

Brand: Electro Composites

Catalog ID: 110-020-S-765-00

SDC™ 15kV-2000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per CSA C88.1, Bottom Connected for Air-to-Air Applications, 4" Ground Shield Length, 19.5" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets CSA C88.1 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

2-12

Catalog Number

110-020-S-765-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

6

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

None

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

15.25 in

Below Flange Length

16 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.15 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2.00 in

Diameter - Live Part Top

3.50 in

Diameter - Rod / Tube

2 in

Dimensions

31.25 in x 8.50 in x 8.50 in

Effective Length - Bottom Terminal

4.00 in

Effective Length - Top Terminal

4.00 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

8.5 in

Height

8.5 in

Length

31.25 in

Length - Ground Shield

4.00 in

Length - Insulated Section

21.6 in

Length - Insulation Above Flange

6.60 in

Length - Insulation Below Flange

7.10 in

Length - Live Part Bottom

4.90 in

Length - Live Part Top

4.80 in

Length - Minimum Oil Immersion Level

NA

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.5 in

Thickness

1.075 in

Top Terminal Min. Thread Length

4 in

Weight

57 lb

Width

8.5 in

Electrical Ratings

BIL

110 kV

Current Rating

2000 A

kV Class

15 kV

Minimum Creepage

19.5 in

Minimum Strike

8.9 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1

Media

Videos

play
ElectroComposites Factory Tour: St. Jerome