Brand: EMC
Catalog ID: EM-8DB
Accommodates #12-2 AWG solid or stranded. Bronze material keeps corrosion to a minimum.
Catalog Number
EM-8DB
Dimensions
1 in x 0.760 in x 2.340 in
Height
2.34 in
Length
1 in
Weight
0.186 lb
Width
0.76 in