HUBBELL POWER SYSTEMS
Image of U-SOI3760HCDD Standoff Insulator - 15kV
*Representative image
Image of U-SOI3760HCDD Standoff Insulator - 15kV

Standoff Insulator - 15kV

Brand: Reuel

Catalog ID: U-SOI3760HCDD

15kV Standoff Insulator - High Creep for Indoor and Outdoor Applications - Overall Length = 6.00 in, Shed Outside Diameter = 3.75 in - (4) 3/8-16 Threaded Inserts in each End; 1.38 in x 2.00 in Dia. B.C.

  • Standoff insulator
  • high creep
  • Indoor & outdoor applications

General

Application

Stand-Off Insulator - High Creep

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

1250 lb

Catalog Number

U-SOI3760HCDD

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

6

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Product Type

Insulator

Tensile Strength

3000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

3.75 in

Diameter - Bottom Terminal Bolt Circle

2.00 x 1.38

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.75 in

Diameter - Top Terminal Bolt Circle

2.00 x 1.38

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

3.75 in

Dimensions

6.00 in x 3.75 in x 6.00 in

Height

6 in

Length

6 in

Weight

3.56 lb

Width

3.75 in

Electrical Ratings

kV Class

15 kV

Minimum Creepage

12.41 in

Minimum Strike

6 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Force Related

Cantilever Bending Strength - Routine

1250 lb

Press Minimum

20000

Tensile Strength

3000 lb.

Torsional Strength

-

Operational

Indoor/Outdoor

Either

Configuration

Bottom Terminal Type

Aluminum Threaded Inserts

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

6