

Brand: Hubbell Power Systems
Catalog ID: 628TM66662U
The TapMaster junctions are available in various configurations of 600A interfaces and 200A wells, capable of meeting individual customer specifications.
Catalog Number
628TM66662U
Material Type
Non-Standard
Mounting Type
U-Straps
Number of Positions
5
Product Type
TapMaster Multi-Point Junctions
Type
600 Amp Dead Break
Dimensions
19.47 in x 4.50 in x 6.03 in
Height
6.03 in
Length
19.47 in
Weight
24.9 lb
Width
4.5 in
AC Withstand Voltage (1 min)
45 kV
Basic Impulse Level
125 kV
Corona Extinction (3pC)
21 kV
Current Rating
600 A
kV Class
15 kV;25/28 kV
Number of Positions
5
Standard Package
1