HUBBELL POWER SYSTEMS
Image of WTTFR3060D90 Tee, Aluminum Weldment
*Representative image
Image of WTTFR3060D90 Tee, Aluminum Weldment
play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
+2
Image of WTTFR3060D90 Tee, Aluminum Weldment

Tee, Aluminum Weldment

Brand: ANDERSON

Catalog ID: WTTFR3060D90

Aluminum alloy weldment range taking tee for connecting aluminum tubing main to flat bar. Tongue holes have NEMA spacing. Contact surfaces on both sides of tongue. Contact sealant is recommended for pads after welding. To obtain 90 degree transverse type, add 90 to catalog number. Material: casting - 356-T6 aluminum alloy.

  • Material: Casting - 356-T6 aluminum alloy
  • Range taking tee for connecting auminum tubing main to flat bar
  • Contact surfaces on both sides of tongue
  • Contact sealant is recommended for pads after welding
  • To obtain 90 degree transverse type, add 90 to catalog number. Example: WTTFR06B290"

General

Catalog Number

WTTFR3060D90

Material

Aluminum

Material Type

Standard

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Type

Tee, Aluminum Weldment

UPC

096359343936

Dimensions

Angle - Pad

90 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

1.568 lb

Width - Flat Bar Tap

4 in

Width - Pad

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Diameter (Main) - Maximum

6.625 in

Conductor Diameter (Main) - Minimum

3.5 in

Conductor Diameter (Main) Range

3.5 - 6.625

Conductor Type

Aluminum Bus

Configuration

Number of Ground Braid Lug Holes

0

Number of Pad Holes

4

Logistics

Pallet Quantity

324