
Brand: CHANCE Lineman Grade Tools
Catalog ID: C6001950
Catalog Number
C6001950
EU RoHS Indicator
No
UPC
096359023999
Dimensions
34.5 in x 7 in x 12.38 in
Height
12.38 in
Length
34.5 in
Weight
47.04 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No