HUBBELL POWER SYSTEMS
Thimbleye® Series, EYENUT, 1in.
Image of 400290995 Thimbleye® Series, EYENUT, 1in.

Thimbleye® Series, EYENUT, 1in.

Brand: Chance

Catalog ID: 400290995

Eyenuts are installed on the threaded end of bolts and used in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Drop forged for greater strength and reliability
  • Galvanized per ASTM A-153

General

Catalog Number

400290995

Coating

Galvanized, ASTM A-153

Material

Steel

Series

Thimbleye® Series

Tensile Strength

33500 lb.

Type

Eyenuts

UPC

096359071259

Dimensions

Distance From Pole

N/A

Weight

1.84 lb

Force Related

Tensile Strength

33500 lb.

Logistics

Pallet Quantity

1200