HUBBELL POWER SYSTEMS
Tie Stick with Two-Prong Head and Universal End 8 ft (2.4 m)
Image of H185520 Tie Stick with Two-Prong Head and Universal End 8 ft (2.4 m)

Tie Stick with Two-Prong Head and Universal End 8 ft (2.4 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H185520

TIE STICK-TWO PRONG+UNIVERSAL-8FT 4IN, Epoxiglas® Tie Sticks are made with a variety of heads to meet every lineman’s particular preference. Rotary Prong Tie Sticks, most linemen find are speedy and easy to operate for handling looped ties. Two-Prong Tie Sticks are preferred by many linemen for handling hot ties with loops. Rotary Blade Tie Sticks have a swivel action that permits greater freedom of movement than the fixed-blade types.

  • Tested per OSHA & ASTM F711
  • Made with variety of heads for versatile lineman needs
  • Rotary Prong Tie Sticks quickly and easily handle looped ties
  • Two-Prong Tie Sticks effectively handle hot ties with loops
  • Rotary Blade Tie Sticks swivel for greater freedom of movement than fixed-blade types

General

Catalog Number

H185520

EU RoHS Indicator

No

Storage Bag Included?

P643-8 (Bag not included. Must be ordered separately.)

Style

Two Prong on top w/ Universal Head on Bottom

UPC

096359039228

Dimensions

Dimensions

104.0 in x 4.38 in x 4.38 in

Dimensions Metric

264.2 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

104 in

Length Metric

264.2 mm

Weight

8 lb

Weight Metric

3.6 kg

Width

4.38 in

Width Metric

11.1 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No