HUBBELL POWER SYSTEMS
Tool Bucket, 7 in (177 mm) Dia. X 10 in (254 mm) Depth
Image of C4170146 Tool Bucket, 7 in (177 mm) Dia. X 10 in (254 mm) Depth

Tool Bucket, 7 in (177 mm) Dia. X 10 in (254 mm) Depth

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4170146

For steel tower work, it has a molded plastic top and bottom, with .375-inch Chemline rope handle.

  • Double vinyl laminated open weave nylon cloth
  • Lightweight and durable
  • Nylon stitching throughout

General

Catalog Number

C4170146

EU RoHS Indicator

No

Style

Tool Bucket

Type

Container

UPC

096359021537

Dimensions

Weight

0.98 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10