HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 19-1/2in DIA. POLES
Image of C15M361436 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 19-1/2in DIA. POLES
Image of C15M361436 TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 19-1/2in DIA. POLES
play

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 19-1/2in DIA. POLES

Brand: Chance

Catalog ID: C15M361436

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A, B or C lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A, B or C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 5,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 3,900 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 3,200 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 2,700 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587

General

Catalog Number

C15M361436

Material

6061-T6 Aluminum

Product Type

3 Position

Type

Banded Pole Mount Bracket

UPC

096359365440

Dimensions

Distance From Pole

6

Weight

71.569 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

2