
Brand: HOT BOX
Catalog ID: VF021033025AAV
Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.
ASSE Classification
Class III (Non-Freeze Protection)
Catalog Number
VF021033025AAV
Heated?
No
Insulated?
No
Material
Fiberglass
Dimensions
33 in x 21 in x 25 in
Height
25 in
Length
33 in
Mounting Pad / Base Plate Dimensions
37 X 48
Weight
42 lb
Width
21 in
ASSE Classification
Class III (Non-Freeze Protection)
Industry Standard(s)
ASSE 1060 Certified
Heated?
No