text.skipToContent text.skipToNavigation

Made from America’s strongest steel, for even the harshest of applications!

Product Catalog

Download the Cord Connector
Specification sheet today!

DOWNLOAD

The Product

Go to the Cord Grip product page for product details and features

LEARN MORE

Special Features

Learn more steel and design
of these cord grips

READ ON

color-coded grommets
  • AREA CLASSIFICATION

    Suitable for use in Hazardous Locations
    Class I, Division 2, Class II, Divisions 1 & 2,
    Class III, Divisions 1 & 2 per the NEC
    501-4(b), 505-4(a), 503-3(a)
    UL514B
    NEMA FB-1
    Type Ratings: 4,4X,5,6,6P,12,12K,13

    CSA-C-US
  • Material

    Twice the Brinnel Strength and Performance of Die Cast and Malleable Iron. Made in the USA!

    made-in-usa
  • APPLICATIONS

    Industrial
    Manufacturing
    Mining
    Marine
    Chemical Facilities
    Waste Water Facilities
    Commercial

 

“The compact design and color-coded grommets make it a simple choice to choose our steel cord grips.”

Michael Schinner, Fittings Product Manager – Killark

mcschinner@hubbell.com

 

 

Easy cable range identifier

Color-coded grommets are an easy identifier to help easily specify the cable ranges during installation.

Color-coded grommets
Adaptive-T-Slot

American steel bar stock

Superior American steel bar stock, tested to be twice the yield strength of die cast and malleable iron.

Designed for easy wrenching

Cord grips are designed with a hexagon compression nut with steel washer for easier wrenching and consistent torqueing to seal out moistures and oils.

intelligent-battery-back-up