KILLARK

Custom Engineering and Design Solutions

Save time and simplify designing & ordering bespoke Hazcon Control Stations and EXB/EXBLT explosion proof enclosures.

With BoxHubb and ControlHubb you can precisely configure features such as operators, windows, and entries while generating a real-time image of the product. Create tailored designs with our easy to use, free software. Generate and download drawings to simplify your ordering.

  • Free to Access and Use
  • Download bespoke designs
  • Error Free 2D and 3D models ready in minutes
  • Export drawings in PDF or DWG and STP CAD formats
  • Receive a full bill of materials with your drawings

ControlHUBB

Make ordering from us even easier with our fast and accurate app for our Hazcon line of Control Stations

BoxHUBB

Easily configure EXB/EXBLT explosion proof enclosures with our fast and accurate app which allows the user to add features such as operators, windows, drains/breathers, and entries.

Note: Only Supported on PCs using Google Chrome