text.skipToContent text.skipToNavigation

The new EXBLTP-FDS Fusible Disconnect Switch & EXBLTP-NFD Non-Fused Disconnect Switch.

 

Product Catalog


Download the EXBLTP Specification
sheet today!

DOWNLOAD

The Products


Go to the EXBLTP product page for
details and features

LEARN MORE

Special Features


Learn more about the
EXBLTP benefits and applications

READ ON

  • AREA CLASSIFICATION

    Class I, Div. 1 & 2, Groups B, C, D
    Class I, Zones 1 & 2, Groups IIB +H2, IIA
    Class II, Div. 1 & 2, Groups E, F, G
    Class III
    TYPE 3, 4, 4X, 7 & 9
    IP66
    Suitable for indoor and outdoor
    locations in harsh conditions.

  • MATERIAL

      • Box: Molded from 356-T6 copper free aluminum, less than 4/10 of 1% copper alloy and less than 6% magnesium.
      • Cover: Plate cover is made of 6061-T6 aluminum alloy.
      • Hinges: Extruded aluminum with stainless steel pin hardware.
      • Bolts: 316 Stainless Steel.
      • Finish: Natural finish without paint
  • APPLICATIONS

    Ammunition Plants
    Coal Handling & Storage
    Grain Storage & Processing
    Heat Tracing
    Land & Sea Oil/Gas Rigs
    OEM’s Servicing Oil & Gas
    Petrochemical Plants
    Petroleum Refineries
    Pipelines
    Process & Storage Areas
    Pulp & Paper Facilities
    Waste Water Facilities

 

"Using our new lighter cast aluminum enclosures for disconnect switches will enable us to fit the correct applications with a leaner and more competitive offering."

Frank Ivester, Power Distribution Product Manager – Killark

fivester@hubbell.com

 

 

Special Features

Compact Design

    • Compact design utilizing basic construction providing flexibility, safety and high performance in an extremely compact size.
    • Perfect choice for industrial motor control to construction safety switches.
    • Removable ductile mount lugs adjust to irregular mounting surfaces.
    • Rotary handle operating mechanism with lockout provision as a standard feature.

EXBLTP-FDS

Fusible Disconnect Switch, for UL98 applications. Horsepower rated for motor disconnects along with general purpose circuit protection. Available for 30, 60 & 100 Amp rated.

EXBLTP-NFD

Non-Fused Disconnect Switch, for UL98 & UL508 applications. Horsepower rated switches for motor disconnects along with general purpose circuit protection.

UL98 offering 30, 60, & 100 Amp rating.

UL508 offering 16, 25, 32, 63, & 80 Amp rating.