The KFL-X is a new, revolutionary, energy efficient floodlight designed to withstand the most hazardous environments, without sacrificing light quality, durability, or safety.

 

Augmented Reality

See the New KFL-X in Augmented Reality

 

 

The Products

Checkout our KFL-X product for more
details
LEARN MORE

 

 

Special Features

Learn more about unique applications of
KFL-X
LEARN MORE

 

  • AREA CLASSIFICATION

    Class I, Div.2, Groups A, B, C, D
    Class II, Div. 1&2, Groups EFG
    Class III
    Suitable for wet locations
    Marine Rated (US Only)
    Type 3, 4X
    IP66

     

    CSA-C-USFile LR11713

  • Zone 2 and Zone 21 Areas
    Ex ec IIC T5/T4 Gc
    Ex tb IIIC T95°C Db, IP66

    STANDARD VERSION
    -40°C<Tamb<+65°C<120W
    -40°C<Tamb<+40°C/+55°C >120W

    BATTERY BACKUP VERSION
    -20°C<Tamb<+50°C

  • APPLICATIONS

    Industrial
    Manufacturing
    Mining
    Marine
    Chemical Facilities
    Waste Water Facilities
    Commercial

 

Product Catalog

Download the KFL-X Specification sheet today!
DOWNLOAD

 

 

 

"KFL-X also offers a wide array of optic choices and three different LED color options that allow for precise illumination that is tailored to your installation."

Sean Rogers, Lighting Product Manager – Killark

srogers@hubbell.com

 

 

Features & Applications

 

KFL-X

The revolutionary KFL-X is a new and improved floodlight that has more power and durability than any other floodlight on the market.
KFL-X_clamshell splicebox

Easy Install

The KFL-X has a clamshell design with captive swing barrel-nut latch that offers complete and unimpeded access to the wiring chamber that allows for a quick and easy installation.

 

 

Intelligent Battery Backup

The KFL-X’s Self-Testing feature runs a 30 second test every 30 days and a 90 or 180 minute test every twelve months. Bi-colored LED indicator provides a visual fault detection and charging status.
The Self-Diagnosing feature monitors LED status, LED driver circuit, battery capacity, and charger function and displays any fault by means of a flashing code from the Bi-Colored LED.

 

 

 

LED Color

The KFL-X is offered in four distinct colors

 

Warm white LED Color

3000K 70CRI

Warm white LED Color

5000K 70CRI

The standard crisp white light for widespread use.
Pure-Amber-LED

Pure Amber LED

Our new turtle friendly light that won’t harm!
Green LED fixtures

Pure Green LED

Our new Green LED fixtures that are less likely to attract or disorientate migratory birds

 

Mounting Options

The KFL-X is is able to adapt to four different mounting types.

 

Pendant

Easy mount the KFL-X to a rigid pendant with one person install achieved through a captivated bolt design

Stanchion

Aimable & stackable design for stanchion installations that allow for up-to two floodlights per mount

Coming Soon!

Knuckle

Tilt aim allows for precise illumination when the KFL-X is mounted on the end of a pole

Jib Crane Mount

Auto-leveling with shock-absorber, and vibration isolators designed for the demands of luminaries mounted to jib crane

 

 

 

Optic Choices

Below are three optic choices offered to meet the demands from the Hazardous Location industry.

Normal-Optic

Normal Distribution

Approximate 6x6 beam distribution that delivers evenly distributed light, perfect for a general area lighting with normal mounting heights.
Wide-Optic

Wide Optic

Gives great horizontal throw of the light that is perfect for low mounting heights as well as installations that require further fixture spacing.
Spot-Optic

Spot Optic

Offers high lumen density at taller mounting heights, perfect for focused lighting areas.