Designed for the worst, most corrosive applications

 

Product
Catalogs

Download the NVL LED
Datasheets today!

DOWNLOAD

The Products


Checkout our NVL LED product
for more details

LEARN MORE

Details


Learn more about the
features and applications.

READ ON

  • CERTIFIED PRODUCT SERIES

    Class I, Div.2, Groups A, B, C, D
    Class I, Zones 2, Groups IIC, IIB, IIA
    Class II, Div. 2, Groups F, G
    Class III
    UL Marine Rated (US only)
    NEMA 3, 4, 4X, IP66

    CSA-C-USCertified - File LR11713

    ABS Type Approval

    CSA-C-USto the following standards:

  • UL 1598 Standard for luminaires
    UL 1598A Marine type luminaires
    UL 844 Standard for lighting fixtures
    for hazardous locations
    CSA C22.2 no. 137-M1981 electric
    luminaires for use in hazardous location
    Enclosed and gasketed
    NEMA 3, 4X, IP66

  • LUMEN OUTPUTS

    The output of the NVL was chosen specifically to replace both fluorescent and incandescent lamps.

  • APPLICATIONS

    Ammunition Facilities
    Chemical Facilities
    Fuel Transfer Facilities
    Oil & Gas Refineries
    Paint Manufacturing Plants
    Paint Spray Booths
    Pipeline Pump Stations
    Waste Water Facilities

 

"The NVL’s non-metallic housing and low-profile polycarbonate diffuse globe make it well suited for environments where hydrocarbons and solvents may come into contact with the luminaire."

Sean Rogers, Lighting Product Manager – Killark

srogers@hubbell.com

 

 

Features & Applications

Ideal for Tight Spaces

The compact and high strength body of the NVL is perfect for tight spaces where the fixture may be impacted, and the polycarbonate lens and bright output LEDs will help ensure exceptional visibility.

Sheet-metal-room-with-stairs-and-yellow-handrail
Caution-Corrosive-Liquids

Corrosive Environments

In highly corrosive environments the NVL’s non-metallic body is designed to resist the corrosive effects of most chemicals, hydrocarbons, and solvents.

Marine Applications

The non-metallic housing makes it perfectly suited for marine environments.

Peggy's-Cove-Lighthouse