Image of SWZ60-125NPT SWZ60-125NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 1-1/4 Inch NPT

SWZ60-125NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 1-1/4 Inch NPT

Brand: Killark

Catalog ID: SWZ60-125NPT

SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 1-1/4 Inch NPT

Nylon sealing washer

Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.

General

Application

Used with cable glands or similar fittings entering an enclosure.

Catalog Number

SWZ60-125NPT

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Nylon

Series

SWZ Series

Type

Washer

UPC

783936410586

Dimensions

Dimensions

3 in x 3 in x 1 in

Gross Weight with Packaging

0.03

Height

1 in

Hub Size

1-1/4"

Length

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5