Image of MC0 MC0 - MC Series - Aluminum Cable Connector 4" NPT

MC0 - MC Series - Aluminum Cable Connector 4" NPT

Brand: Killark

Catalog ID: MC0

MC Series - Aluminum Cable Connector 4" NPT

  • 360° armor grounding spring is reusable
  • Copper free aluminum construction for harsh, corrosive and certain hazardous locations
  • Provides sealing back nut plus inner o-ring seal to prevent moisture ingress to the cable armor and enclosure
  • Robust threads and world class seal enables easy installation with minimal torque required

MC aluminum cable connector series is designed for use with jacketed interlocked, continuously corrugated and welded armor cable. This series is for use where it is essential to provide positive grounding to the cable and for a type 3, 4 connections

General

Catalog Number

MC0

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

MC Series

Style

Straight

Type

Cable Gland

UPC

783936158129

Dimensions

Hub Size

4"

Conductor Related

Cable Range

3.46 - 4.07 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class II, Divisions 1 & 2, Groups E, F, G
  • Zone 20

IP Rating

IP66

Nema Rating

3, 4, 4X