ZN413 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125
Image of ZN413 ZN413 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125

ZN413 - 1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125

$154.48 USD

Brand: Killark

Catalog ID: ZN413

1-1/4" Aluminum Cord Connector, 90° Bend, Cord Range 1.000-1.125

  • Aluminum construction resists corrosion
  • Neoprene grommet seals out oil and moisture
  • Nylon retention ring ensures superior holding power

Aluminum construction resists corrosion. Neoprene grommet seals out oil and moisture. Nylon retention ring ensures superior holding power.

General

Catalog Number

ZN413

Color

Silver

EU RoHS Indicator

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

Z Series

Type

90º Cord Connector

UPC

783936974361

Dimensions

Dimensions

3.18 in x 0.73 in x 4.3 in

Gross Weight with Packaging

0.72

Height

4.3 in

Hub Size

1-1/4"

Length

3.18 in

Width

0.73 in

Conductor Related

Cable Range

1.000 - 1.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR73478

EU RoHS Indicator

Nema Rating

4, 4X, 12, 13

UL File Number

E22698