text.skipToContent text.skipToNavigation

Control Station Covers

Blank Cover For FXB Series Back Box

By Killark  
Catalog ID: FX-10
Blank Cover For FXB Series Back Box

FXCS Series Double 120V Pilot Light Cover With Device -Factory Sealed - Red Lens And Green Lens With Nameplates To Be Specified

By Killark  
Catalog ID: FXCS-0B30RL-GL
FXCS Series - Aluminum Double 120V Pilot Light Cover With Device -Factory Sealed - Red Lens And Green Lens With Nameplates To Be Specified

FXCS Series Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED

By Killark  
Catalog ID: FXCS-0B30RLD-GLD
FXCS Series - Aluminum Double 120V Pilot Light Cover With Device -Factory Sealed - Red/Green Lenses With Nameplates To Be Specified-LED

FXCS Series Factory Sealed Control Station Cover, 2 Mini Red/Green Push Button, 1 Pilot Light, with Cover, Red Lens, LED Lamp

By Killark  
Catalog ID: FXCS-0A15D
Factory Sealed 2 Mini Red/Green Push Button, 1 Pilot Light, with Cover, Red Lens, LED

FXCS Series Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact

By Killark  
Catalog ID: FXCS-0K2A1
FXCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact

FXCS Series Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact- Keyed Alike

By Killark  
Catalog ID: FXCS-0K2A1A
FXCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact- Keyed Alike

FXCS Series Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 2NO/2NC Contact

By Killark  
Catalog ID: FXCS-0K2A5
FXCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 2NO/2NC Contact

FXCS Series Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 2NO/2NC Contact- Keyed Alike

By Killark  
Catalog ID: FXCS-0K2A5A
FXCS Series - Aluminum Maintained Contact 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 2NO/2NC Contact- Keyed Alike

FXCS Series Maintained Contact 2-Position Selector Switch Cover With Device - Factory Sealed - "Off - On"/Blank Nameplate -1NO/1NC Contact Rating

By Killark  
Catalog ID: FXCS-0S2A1
FXCS Series - Aluminum Maintained Contact 2-Position Selector Switch Cover With Device - Factory Sealed - "Off - On"/Blank Nameplate -1NO/1NC Contact Rating

FXCS Series Maintained Contact 2-Position Selector Switch Cover With Device - Factory Sealed - "Off - On"/Blank Nameplate -2NO/2NC Contact Rating

By Killark  
Catalog ID: FXCS-0S2A5
FXCS Series - Aluminum Maintained Contact 2-Position Selector Switch Cover With Device - Factory Sealed - "Off - On"/Blank Nameplate -2NO/2NC Contact Rating

FXCS Series Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact

By Killark  
Catalog ID: FXCS-0MMR3
FXCS Series - Aluminum Maintained Contact Push/Pull Mushroom Red-Factory Sealed- 1NO/1NC Contact

FXCS Series Spring Returned 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact

By Killark  
Catalog ID: FXCS-0K2L3F22D
FXCS Series - Aluminum Spring Returned 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact

FXCS Series Spring Returned 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact- Keyed Alike

By Killark  
Catalog ID: FXCS-0K2L3F22A
FXCS Series - Aluminum Spring Returned 2-Position Keyed Selector Switch Cover With Device - Factory Sealed 1NO/1NC Contact- Keyed Alike

FXCS-0B4

By Killark  
Catalog ID: FXCS-0B4
FXCS Series - Aluminum Momentary Contact Double Push Button Cover With Device - Factory Sealed - Green Button With "Start" Nameplate - Red Button With "Stop" Nameplate - 1NO/1NC Contact Rating

FXCS-0B4U

By Killark  
Catalog ID: FXCS-0B4U
FXCS Series - Aluminum Momentary Contact Double Push Button Cover With Device - Factory Sealed - Green Button With "Start" Nameplate - Red Button With "Stop" Nameplate - 2NO/2NC Contact Rating

FXCS-0K2A522A

By Killark  
Catalog ID: FXCS-0K2A522A
FXCS SERIES - ALUMINUM MAINTAINED CONTACT 2-POSITION KEYED SELECTORSWITCH COVER WITH DEVICE - FACTORY SEALED - KEYED ALIKE WITH KEY REMOVALIN LEFT POSITION - "OFF-ON"/BLANK NAMEPLATE - 2NO/2NC CONTACT

FXCS-0S2L3F

By Killark  
Catalog ID: FXCS-0S2L3F
FXCS Series - Aluminum Spring Returned 2-Position Selector Switch Cover With Device - Factory Sealed - Spring Return To Left From Right - "Off -On"/Blank Nameplate - 1NO/1NC Contact Rating

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

By Killark  
Catalog ID: FXS-1C
FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A - Country Of Origin USA

By Killark  
Catalog ID: FXS-1CU
FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A - Country Of Origin USA

FXS Series 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 30A

By Killark  
Catalog ID: FXS-1D
FXS Series - Aluminum 1-Pole Tumbler Switch Cover With Device - Factory Sealed - 30A

FXS Series 2-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

By Killark  
Catalog ID: FXS-2C
FXS Series - Aluminum 2-Pole Tumbler Switch Cover With Device - Factory Sealed - 20A

FXS Series 2-Pole Tumbler Switch Cover With Device - Factory Sealed - 30A

By Killark  
Catalog ID: FXS-2D
FXS Series - Aluminum 2-Pole Tumbler Switch Cover With Device - Factory Sealed - 30A

FXS Series 3-Pole Tumbler Switch Cover With Device - Factory Sealed - 15A

By Killark  
Catalog ID: FXS-8C
FXS Series - Aluminum 3-Pole Tumbler Switch Cover With Device - Factory Sealed - 15A

FXS Series 3-Way/SPDT (No Off) Tumbler Switch Cover With Device - Factory Sealed - 20A

By Killark  
Catalog ID: FXS-3C
FXS Series - Aluminum 3-Way/SPDT (No Off) Tumbler Switch Cover With Device - Factory Sealed - 20A

FXS Series 4-Way Tumbler Switch Cover With Device - Factory Sealed - 20A

By Killark  
Catalog ID: FXS-4C
FXS Series - Aluminum 4-Way Tumbler Switch Cover With Device - Factory Sealed - 20A

FXS Series DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

By Killark  
Catalog ID: FXS-6C
FXS Series - Aluminum DPDT (No Off) Tumbler Switch Cover With Device -Factory Sealed - 20A

FXS Series Ground Fault Interrupter Cover Assembly - Factory Sealed - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

By Killark  
Catalog ID: FXS-GFIO3
FXS Series - Aluminum Ground Fault Interrupter Cover Assembly - Factory Sealed - 20A/120Vac/60Hz - 4-6 Miliamp Trip Setting

FXS Series SPDT (Center Off) Tumbler Switch Cover With Device- Factory Sealed - 20A

By Killark  
Catalog ID: FXS-5C
FXS Series - Aluminum SPDT (Center Off) Tumbler Switch Cover With Device- Factory Sealed - 20A

X Series - Blank Cover For SWB Back Box

By Killark  
Catalog ID: X-10
X Series - Blank Cover For SWB Back Box
Page 1 of 3