KIL_C_XCS-4B4
* Representative image
KIL_C_XCS-4B4

XCS-4B4-U - XCS Series, AL Feed-Thru Momentary Contact Dbl Push Button Ctrl Stn, Green w/ Start Nameplate, Red w/ Stop Nameplate, Hub 1/2", 2NO/2NC

Brand:

Killark

Catalog ID:

XCS-4B4-U

XCS Series - Aluminum Feed-Thru Momentary Contact Double Push Button Control Station - Green Button With "Start" Nameplate - Red Button With "Stop" Nameplate - Hub Size 1/2" - 2NO/2NC Contact Rating

  • Copper free cast aluminum alloy.
  • Ground flange joint between bolted cover and box provide required flame path.
  • Push button, selector switches and pilot light operator bodies are copper-free aluminum.
  • Operating shaft in both push buttons and selector switches are stainless steel.

Killark XCS SERIES CONTROL STATION Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

Product details

General

Action

Momentary

Actuator

Single Pushbutton

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • Hazardous locations due to the presence of flammable gases or vapors, combustible dusts, or easily ignitable fiber or flyings. Installations at petroleum refineries, chemical and petrochemical plants, and other processing or storage facilities where simil

Back Box Type

SWB

Catalog Number

XCS-4B4-U

Color

Green-Red

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

XCS

Type

Aluminum Box And Cover With Two Push Buttons

UPC

783936891330

Dimensions

Depth

4-1/32

Gross Weight with Packaging

2.9

Electrical Ratings

Amperage Rating

10 A

Contact Rating

60A INRUSH @ 120 VAC; 30A INRUSH @ 240 VAC; 15A INRUSH @ 480 VAC; 12A INRUSH @ 600 VAC; 6A BREAKING @ 120 VAC; 3A BREAKING @ 240 VAC; 1.5A BREAKING @ 480 VAC; 1.2A BREAKING @ 600 VAC; 10A CARRYING @ 120 VAC; 10A CARRYING @ 240 VAC; 10A CARRYING @ 480 VAC;

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11714

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E53360