XST Series - Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A
Image of XST15-63C XST Series - Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A

XST Series - Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A

Brand: Killark

Catalog ID: XST15-63C

XST Series - Aluminum Feed-Thru 3-Way Tumbler Switch Unit - Hub Size 1 Inch - 347VAC/15A

  • Front lever rotary operated switch assemblies.
  • Standard provisions for padlocking in either “ON” or “OFF” position.
  • The lever is connected to a threaded stainless steel shaft which passes through the cover.

Killark XCS SERIES TUMBLER SWITCH Control Stations provide control means in hazardous location areas turning ON and OFF Motors, Fans, Lights etc. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor use are a Non-Factory Sealed unit requiring the need for a conduit seal fitting. UL Listed and CSA Certified.

General

Action

SPDT (3-way)

Actuator

Lever

Application

Used where making, breaking, or changing connections in an electric circuit is required.

Back Box Type

SWB

Catalog Number

XST15-63C

Color

Gray

EU RoHS Indicator

Series

XST Series

Type

Aluminum Tumbler Switch Box And Cover

UPC

783936075518

Dimensions

Depth

4-1/4 in

Dimensions

6.25 in x 5.75 in x 4.25 in

Gross Weight with Packaging

2.76

Height

4.25 in

Length

6.25 in

Width

5.75 in

Electrical Ratings

Amperage Rating

15 A

Frequency Rating

50/60 Hz

Conductor Related

Number Of Poles

1

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11712

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Action

SPDT (3-way)

Actuator

Lever

Configuration

Back Box Type

SWB