Image of GOR11-GR8D N34 G Series - Long Maintained Contact Double Push Button Operator- Green And Red Buttons With "Start - Stop"/Blank Nameplate - 2NO/2NC Contact Rating

G Series - Long Maintained Contact Double Push Button Operator- Green And Red Buttons With "Start - Stop"/Blank Nameplate - 2NO/2NC Contact Rating

Brand: Killark

Catalog ID: GOR11-GR8D N34

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified