KIL_C_GO-16
* Representative image
KIL_C_GO-16

G Series - G Rotary Or Motor Shaft Operator - 1/4 In Shaft Diamter -Male-Female

Brand:

Killark

Catalog ID:

GO16

G Series - G Rotary Or Motor Shaft Operator - 1/4 In Shaft Diamter -Male-Female

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread.
  • Control stations can be grouped into a single assembly thus reducing installation time and cost.

Killark GO SERIES Operators are a component use in conjunction with a Hazardous Location enclosure to provide control solutions in for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified

Product details

General

Action

Rotary

Actuator

Motor Shaft Operator

Ambient Temp. Range

UL: -25 to 40 ºC, CSA: -50 to 40 ºC, IEC: -20 to 40 °C

Application

  • G Series custom control panel operators are designed for use in hazardous locations when installed in suitable enclosures such as B7E, EXB, XJB, DB, SWB, and GCS Series boxes and B7, Y7 starter enclosures.

Catalog Number

GO16

EU RoHS Indicator

Contact Manufacturer

Series

GO

Type

Specialty

UPC

783936220024

Dimensions

Dimensions

6.75 in x 2.25 in x 2 in

Gross Weight with Packaging

0.35

Height

2 in

Length

6.75 in

Width

2.25 in

Electrical Ratings

Frequency Rating

50/60 Hz

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2