KIL_C_GZ114_R
* Representative image
KIL_C_GZ114_R
play
GZ Operators
KIL_C_GZ114_L

GZ Series Potentiometer, Multi Turn 2K Ohm Long Length 40mm, 3/4 NPSM

Brand:

Killark

Catalog ID:

GZ114-2K

Potentiometer, Multi Turn 2K Ohm Long Length 40mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

Product details

General

Action
Rotary
Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
GZ
Type
Potentiometer
UPC
783936178202

Dimensions

Dimensions
5.9 in x 1.8 in x 1.3 in
Height
1.3 in
Length
5.9 in
Weight
0.32 lb
Width
1.8 in

Electrical Ratings

Frequency Rating
50/60 Hz
Wattage
0.25 W

Certifications And Compliance

ATEX File Number
SIRA 19ATEX 1171 U
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db
IECEx File Number
IECEx SIR 19.0054 U
Nema Rating
Type 4X
UL File Number
E12379