KIL_C_GZ134_R
* Representative image
KIL_C_GZ134_R
play
GZ Operators
KIL_C_GZ134_L

GZ Series Potentiometer, Multi Turn 5K Ohm Short Length 25mm, 3/4 NPSM

Brand:

Killark

Catalog ID:

GZ134-5K

Potentiometer, Multi Turn 5K Ohm Short Length 25mm, 3/4 NPSM

  • Operators are all aluminum except for certain movable parts which are stainless steel.
  • All other parts such as screws are either stainless steel or plated steel.
  • Threaded bodies are all 3/4”-14 NPSM thread and M22x1.5 on request.
  • Control operators can be grouped into a single assembly thus reducing installation time and cost.

Killark GZ SERIES Operators are for use in conjunction with a Hazardous Location enclosure to provide control solutions for; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas for indoor and outdoor use. UL Listed and CSA Certified. ATEX/IECEx certified components. See Product Details for certificate numbers.

Product details

General

Action

Rotary

Catalog Number

GZ134-5K

Color

Black

EU RoHS Indicator

Contact Manufacturer

Series

GZ

Type

Potentiometer

UPC

783936178271

Dimensions

Dimensions

5.3 in x 1.8 in x 1.3 in

Height

1.3 in

Length

5.3 in

Weight

0.27 lb

Width

1.8 in

Electrical Ratings

Frequency Rating

50/60 Hz

Wattage

0.25 W

Certifications And Compliance

ATEX File Number

SIRA 19ATEX 1171 U

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
  • Zones 1 & 2
  • Zones 21 & 22
  • II 2 G Ex db IIC/IIB+H2Gb
  • II 2 D Ex tb IIIC Db

IECEx File Number

IECEx SIR 19.0054 U

Nema Rating

Type 4X

UL File Number

E12379