Image of B7NFD1 B7NFD1 - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure - 30A

B7NFD1 - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure - 30A

Brand: Killark

Catalog ID: B7NFD1

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure - 30A

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

General

Application

  • The PRISM B7 Series of non-fused disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • in areas where frequent washdowns, heavy rain, or water spray routinely occurs.

Catalog Number

B7NFD1

Enclosure Type

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Number Of Poles

3

Operating Temperature Celcius Max

40 Degree

Type

Non-Fused Disconnect

UPC

783936009780

Dimensions

Depth

6.3125

Gross Weight with Packaging

11.05

Height

8.06 in

Weight

11 lb

Width

5.75 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Conductor Related

Number Of Wires

4

Certifications And Compliance

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

Operational

Operating Temperature Celcius Max

40 Degree

Configuration

Number Of Poles

3