B7NFD26A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 60A/3P/600VAC/40HP Max
Image of B7NFD26A B7NFD26A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 60A/3P/600VAC/40HP Max

B7NFD26A - B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 60A/3P/600VAC/40HP Max

$3,028.68 USD

Brand: Killark

Catalog ID: B7NFD26A

B7NFD Series - Aluminum Feed-Thru Compact Non-Fused Disconnect Switch Enclosure with ABB Switch - 60A/3P/600VAC/40HP Max

  • Compact size enclosures provide application flexibility with cost savings over industry standard sizes.
  • Few cover bolts reduces installation and maintenance time.
  • Gasketed flange with O-ring located inside bolt circule to seal out moisture.
  • Rotary handle style operating mechanism with lockout provision as standard.
  • Removable ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power connections, with custom openings available.
  • ABB UL98 certified switch supplied for 600VAC, 30, 60 & 100 Amp unit available.
  • ABB UL508 certified switch supplied for 600VAC, 16, 32, 40, 63 & 80 Amp unit available.
  • Enclosures - Copper-free cast aluminum (less than 4/10 of 1% copper content).
  • Cover bolts 316 Stainless Steel
  • Silicone O-ring gasket.
  • Gray powder polyester painted exterior, electrostatically applied.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

General

Action

3P

Actuator

Rotary Handle

Application

  • The PRISM B7 Series of non-fused disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • in areas where frequent washdowns, heavy rain, or water spray routinely occurs.

Catalog Number

B7NFD26A

Color

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Operating Temperature Celcius Max

40 Degree

Series

B7NFD Series

Type

Non-Fused Disconnect

UPC

783936009766

Dimensions

Depth

7.8125 in

Gross Weight with Packaging

24

Height

13.06 in

Weight

23.2 lb

Width

8.125 in

Electrical Ratings

Amperage Rating

60 A

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

Operational

Action

3P

Actuator

Rotary Handle

Operating Temperature Celcius Max

40 Degree