Image of TBWE-18 Terminal Blocks,18 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style
Image of TBWE-18 Terminal Blocks,18 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal Blocks,18 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Brand:

Killark

Catalog ID:

TBWE-18

Terminal Blocks,18 Circuits, 600V 50Amp #22-#8 AWG Copper, #12-#8 AWG Aluminum, UL/CSA, Screw Clamp Style

Terminal blocks have clampling screw-type terminals which accommodate either aluminum or copper wire. TMS marking strips are included. When more than one terminal strip is required, a mounting pan should be used for ease of mounting and wiring.

Product details

General

Application

Mounting in EXB, XJB, GR, DB Series junction boxes. Use in connecting and in arrangement of control wiring for control panel and switchboard applications.

Catalog Number

TBWE-18

Color

White

EU RoHS Indicator

Contact Manufacturer

Series

TBWE

Type

18-Circuit Terminal Block

UPC

783936640303

Dimensions

Gross Weight with Packaging

0.798

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads