

Brand: Killark
Catalog ID: HKSB-GLC
Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HKSB Series boxes are 316 cast stainles steel. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions. HKB box has offset f
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HKSB-GLC
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Material
316 Stainless Steel
Product Family
Enclosures
Series
HK Series
Type
Enclosure & Lens Cover
UPC
783936295534
Dimensions
6.75 in x 6.125 in x 4.875 in
Gross Weight with Packaging
9.27
Height
4.875 in
Length
6.75 in
Width
6.125 in
ATEX File Number
DEMKO 01 ATEX 15742U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
IECEx UL 14.0071U
UL File Number
E83696