
Brand: Killark
Catalog ID: HKB
Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions. HKB box
Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Catalog Number
HKB
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK Series
Type
Enclosure Only
UPC
783936295305
Dimensions
7.5 in x 5.75 in x 4.25 in
Gross Weight with Packaging
2.15
Height
4.25 in
Length
7.5 in
Width
5.75 in
ATEX File Number
DEMKO 01 ATEX 15742U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IECEx UL 14.0071U
UL File Number
E83696