text.skipToContent text.skipToNavigation

HKBX Instrument Enclosure, 4-1/4' ID RD Body 2-3/4" DP & 2" Dome Lens Cover 3-5/8" viewing Cen. Cl I, Bcd, Ex D, Iic UL/CSA, ATEX IECEx, , Type 4 IP66

By Killark 

Catalog ID: HKBX-2GLDC

By Killark
$471.93 USD
Catalog ID:  HKBX-2GLDC
HKBX Series, 4-1/4' ID RD Body 2-3/4" DP & 2" Dome Lens Cover 3-5/8" viewing Cen. Cl I, Bcd, Ex D, Iic UL/CSA, ATEX IECEx, Die Cast Aluminum, Type 4 IP66, Instrument Enclosure

Small compact, 4-1/4 ID. round body enclosure with a 2-3/4" depth. Option of 2 threaded lens covers and 2 blank threaded cover in 2 depths. The HBX series is for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. They are UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex, Ex db IIC, Ex e IIC, Ex tb IIIC T4…T3 IP66 with suffix “C”. Supplied with (3) ¾”NPT conduit openings, additional openings are available. HKBX series is made of die cast copper-free aluminum (less than 4/10 of 1%), supplied standard with a Nitrile (BUNA-N) O-Ring, internal external ground (earth) screws, stainless steel tamper proof locking set screw and electrostatically applied grey powder paint. Internal “X” pad for mounting instruments or terminals.

More Options

Product Details

General

Application Instrumentation housed in HKBX Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HKBX Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Color Gray
Cover Type Threaded
EU RoHS Indicator Contact Manufacturer
Material Copper-free aluminum
Series HKX
UPC 783936181776

Certifications and Compliance

ATEX File Number DEMKO 01 ATEX 15742U
CSA File Number LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
IECEx File Number IECEx UL 14.0071U
UL File Number E83696