
Brand: Killark
Catalog ID: CUP-2
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUP-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP Series
Type
Recessed Plug
UPC
783936090023
Dimensions
1 in x 2 in x 2 in
Gross Weight with Packaging
0.04
Height
2 in
Hub Size
3/4"
Length
1 in
Weight
0.04 lb
Width
2 in
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
100