

Brand: Killark
Catalog ID: CUP-4-EX
Catalog Number
CUP-4-EX
EU RoHS Indicator
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
CUP Series
Type
Recessed Plug
UPC
783936049670
Hub Size
1-1/4"
ATEX File Number
13ATEX1196U
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
IECEx File Number
13.0073U
Carton Quantity
20