Image of CUP-6 CUP-6 - 2" Aluminum, Threaded Insert Plug
Buy America(n) Qualified

CUP-6 - 2" Aluminum, Threaded Insert Plug

$21.68 USD

Brand: Killark

Catalog ID: CUP-6

2" Aluminum, Threaded Insert Plug

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

CUP-6

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP

Type

Recessed Plug

UPC

783936090061

Dimensions

Dimensions

2 in x 3 in x 3 in

Gross Weight with Packaging

0.4

Height

3 in

Hub Size

2"

Length

2 in

Weight

0.4 lb

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

20