CUP-8-EX - 3" Aluminum, Threaded Insert Plug, Quad Listed
Image of CUP-8-EX CUP-8-EX - 3" Aluminum, Threaded Insert Plug, Quad Listed

CUP-8-EX - 3" Aluminum, Threaded Insert Plug, Quad Listed

Brand: Killark

Catalog ID: CUP-8-EX

3" Aluminum, Threaded Insert Plug, Quad Listed

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub
  • Certified QUAD listed

Killark’s threaded close up plugs are used to plug tapped holes or hubs. Ex versions certified Quad Listed. Available in a wide range of sizes and finished in copper-free aluminum, steel and iron with a zinc electro plating.

General

Catalog Number

CUP-8-EX

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

CUP Series

Type

Recessed Plug

UPC

783936049717

Dimensions

Hub Size

3"

Certifications And Compliance

ATEX File Number

13ATEX1196U

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

IECEx File Number

13.0073U

Logistics

Carton Quantity

2