Brand: Killark
Catalog ID: CUPX-1
Threaded hubs (NPT).
Application
To close up a taped hole or hub.
Catalog Number
CUPX-1
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
CUP
Type
Square Head Plug
UPC
783936090597
Dimensions
1 in x 1 in x 1 in
Gross Weight with Packaging
0.04
Height
1 in
Hub Size
1/2"
Length
1 in
Weight
0.04 lb
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
10