PLUG1-SQ - 1/2" Steel, (Zinc Plated) Threaded Insert Plug, Square Head
Image of PLUG1-SQ PLUG1-SQ - 1/2" Steel, (Zinc Plated) Threaded Insert Plug, Square Head

PLUG1-SQ - 1/2" Steel, (Zinc Plated) Threaded Insert Plug, Square Head

Brand: Killark

Catalog ID: PLUG1-SQ

1/2" Steel, (Zinc Plated) Threaded Insert Plug, Square Head

  • Threaded hubs (NPT)
  • To close up a tapped hole or hub

Threaded hubs (NPT).

General

Application

To close up a taped hole or hub.

Catalog Number

PLUG1-SQ

Color

Glossy gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Material

Steel

Series

PLUG Series

Type

Square Head Plug

UPC

783936010717

Dimensions

Dimensions

0.683 in x 0.683 in x 0.95 in

Gross Weight with Packaging

0.12

Height

0.95 in

Hub Size

1/2"

Length

0.683 in

Width

0.683 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

50