


Brand: Killark
Catalog ID: GEBT-2-EX
Suitable for NEMA 4X applications. Integral mounting lugs. Green ground screw standard. External cover thread on body plus smooth integral hub bushing protects conductor insulation when pulling. Taper threaded hubs provide ground continuity. External threaded body for additional wiring room. Covers and gaskets furnished with boxes as standard.
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GEBT-2-EX
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GE Series
Type
Outlet Body With Cover
UPC
783936092157
Dimensions
4.313 in x 6.5 in x 5.19 in
Gross Weight with Packaging
3.5
Height
5.19 in
Hub Size
3/4"
Length
4.313 in
Width
6.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
T