

Brand: Killark
Catalog ID: GEBT-4
Suitable for NEMA 4X applications. Integral mounting lugs. Green ground screw standard. External cover thread on body plus smooth integral hub bushing protects conductor insulation when pulling. Taper threaded hubs provide ground continuity. External thre
Application
Conduit boxes installed in conduit systems within hazardous areas to: protect conductors in threaded rigid conduit, act as pull and splice boxes, interconnect lengths of conduit, change conduit direction, and provide access to conductors for maintenance and future system changes.
Catalog Number
GEBT-4
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
GE Series
Type
Outlet Body With Cover
UPC
783936114804
Dimensions
6.63 in x 6 in x 4.38 in
Gross Weight with Packaging
3.3
Height
4.38 in
Hub Size
1-1/4"
Length
6.63 in
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Hub Pattern
T