JAH-1 - JAL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 6.5 Cubic Inches
Image of JAH-1 JAH-1 - JAL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 6.5 Cubic Inches

JAH-1 - JAL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 6.5 Cubic Inches

Brand: Killark

Catalog ID: JAH-1

JAL Series - Aluminum Replacement Outlet Body Hub Cover - Hub Size 1/2Inch - Volume 6.5 Cubic Inches

Hub covers include set screws for locking to lighting fixture stems.

General

Application

For use with JAL Series outlet bodies.

Catalog Number

JAH-1

Color

Gray

Cover Type

Hub

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

JL/JAL Series

Type

Outlet Body Cover

UPC

783936365046

Dimensions

Gross Weight with Packaging

0.94

Hub Size

1/2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

25