

Brand: Killark
Catalog ID: KDEAL0M25
The KDE drain and breather are installed either the bottom top of an enclosure. When installed in the bottom they act as a gravity fed drain to expel moisture from condensation that can build up in electrical enclosures. When installed in the top of an enclosure it acts as a breather allowing air to enter and prevent a vacuum which can cause the drain not to flow properly. They are cCSAus certified for Class I Div. 2 Groups ABCD, Class I Zone 1 & 2 IIC, Class II Groups EFG, Class III, Type 4 & 4X. Also, ATEX, IEC Ex & Inmetro, Ex e IIC, Ex tb IIIC IP66. The KDE are offered in aluminum, 304 series stainless steel, 30% glass filled nylon and 316 stainless steel. Supplied standard with a high temp silicone O-Ring and 316 stainless steel castellated lock nut. Thread sizes 1/2” & ¾” NPT and Metric size M20 & M25.
Application
When installed in the bottom of a thin wall enclosure the KDE allows water from condensation to drain continuously out of the enclosure. The drain breathers are installed through clearance holes and held secured with a internal locknut. The silicone external o ring makes a hose down tight seal.
Catalog Number
KDEAL0M25
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature Celcius Max
80
Operating Temperature Celcius Min
-55 °C
Product Family
Enclosures
Series
KDE Series
Type
Drain & Breather
UPC
783936124063
Hub Size
M25
ATEX File Number
15ATEX3028X
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
2715851
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
15.0002X
Nema Rating
3, 4, 4X
Operating Temperature Celcius Max
80
Operating Temperature Celcius Min
-55 °C
Operating Temperature Range Celcius
-55°C to 80°C
Carton Quantity
5