

Brand: Killark
Catalog ID: KB1DCEN
The drain has a 1/2" NPT thread size.
Application
When installed in the bottom of an enclosure, these fittings permit water from condensation to drain from the enclosure continuously.
Catalog Number
KB1DCEN
Color
Silver
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Enclosures
Series
KB Series
Type
Drain
UPC
783936012643
Dimensions
2 in x 1 in x 1 in
Gross Weight with Packaging
0.25
Height
1 in
Hub Size
1/2"
Length
2 in
Width
1 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
10.0007U
UL File Number
E10514
Carton Quantity
5