

Brand: Killark
Catalog ID: KB1B
The breather has a 1/2" NPT thread size.
Application
When installed in the top of an enclosure, these fittings act as breathers which allows air flow through the enclosure.
Catalog Number
KB1B
Color
Silver
EU RoHS Indicator
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Enclosures
Series
KB Series
Type
Breather
UPC
783936381602
Gross Weight with Packaging
0.5
Hub Size
1/2"
Length
2 in
Width
1.125 in
ATEX File Number
10ATEX1351U
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
IECEx File Number
10.0007U
UL File Number
E10514
Carton Quantity
5